Cast Iron Pumps – PG031 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps – PG031 Series

Cast Iron Pumps – PG031 Series

Parker’s PGP031 fixed displacement commercial gear pumps offer high performance and high endurance due to their cast iron construction.

Technical Specifications

  • Operating Pressure: up to 3000 psi, up to 207 bar
  • Flow Rate: n/a
  • Displacement: up to 65 cm3/rev, up to 3.9 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Maximum Displacement: 65 cm3/rev, 3.9 inch3/rev
  • Maximum Flow Rate: 38.4 Gal/min
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Minimum Fluid Temperature: -20 °C, 0 °F
  • Maximum Operating Pressure: 207 bar, 3000 psi
  • Radial Load Capacity: Consult Parker, Consult Parker
  • Maximum Operating Speed: 3000 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 17 kg (Max), 37 lb (Max)
  • Media: Liquid, Liquids
  • Mounting Option: SAE, ISO, DIN
  • Port Connection: SAE, ISO, NPT, BSPP, ODT
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Shaft Type: SAE, ISO, DIN, Industry Specific
  • Thru-Drive Capability: No
Safety Warning

Full Product Description

Parker’s 031 series fixed/positive displacement gear pumps offer high durability & resistance to oil contamination due to their cast iron, roller bearing construction, making them an ideal selection for the Vocational Truck, Winch, and Oil & Gas markets. They are available as single or multi-section pumps with an integral valve.           

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling
• Turf Equipment
• Vocational & Municipal Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Roller bearings for durability
• Multiple sections available

Applications:
• Tire Trucks
• Salt and sand spreaders
• Aerial Lift

Technical Specifications:
• Flow range to 38.4 gpm (145.4 lpm) per section
• Displacements from .985 to 3.94 cir (16.2 to 64.6 cc/rev)
• Operating pressures up to 200 bar (3,000 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 95%
• CW, CCW, and Bi-rotational pumps available
• SAE and SI shafts, flanges and porting available
• Multiple section
• Extensive integrated valve capabilities
- Relief with anti-cavitation check
- Priority flow control  
- Unloader valves
- Accumulator charge (single and dual)    
- Two-speed valves (winches, ground drives)
- Load sense priority flow divider (bolt-on)
- Dry valves, HOC™ (hydraulic overspeed control), flow controls
- Crossover relief valves

Related Documents

×

687PDC
688058