Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker C Series Variable Displacement Axial Piston Pumps are engineered for heavy-duty mobile equipment applications. Pumps offer a pressure rating of 6,090 psi, durable construction and a compact footprint.
Designed for closed-circuit applications, C Series Variable Displacement Axial Piston Pumps boost reliability and uptime. They feature a rugged design, wide range of controls and proven protection from pressure overloads for increased performance, all while maintaining a small footprint for added flexibility. The C Series adds further versatility with multiple displacement options and the ability to perform with a variety of control options.
Markets:
• Energy
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Other Mobile
• Turf Equipment
• Vocational & Municipal Equipment
• Natural Resources
• Processing
Features/Benefits:
• Increased Reliability
• Two cross-port relief valves for pressure overload protection
• Durable swash plate and bearing design
• Hydraulic pressure compensator
• Flushing valves and clogging sensors
• Design Flexibility
• Compact, modular design
• Full range of controls
• Multiple displacement options
Controls:
• Manual lever with feedback (with or without neutral position switch)
• Hydraulic proportional with or without feedback
• Electric proportional with or without feedback
• Electric on-off
• Electric proportional with hydraulic override
• Automotive
Applications:
• Harvesters
• Feeder mixers
• Drill rigs
• Tunneling equipment
• Shuttle cars
• Trenchers
• Pavers
• Vacuum trucks
• Deck cranes
• Winches
• Feller bunchers
• Skidders
• Telehandlers
Technical Characteristics:
• Maximum operating pressure of 420 bar (6,090 psi)
• Maximum speed of 3,400 rpm
• Three displacements: 55, 81 and 136 cc/rev
• Temperature range of -13 to 194ºF (-25 to 90ºC)
Selector Guides |
---|
Part Number Cross Reference |
Product Demos & Tutorials |
---|
C Series Product Animation |