Brass Pneumatic Flow Controls | Product Series

Filter by

    No filters selected

Product Style

Valve Configuration

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Pneumatic Flow Controls

Brass Pneumatic Flow Controls

Parker's Brass Pneumatic Flow Controls offer precise adjustment and accuracy for controlling the flow of air. The brass body meets the UL94 V-0 standard for flame resistance.

Technical Specifications

  • Brand: Parker
  • Division: Fluid System Connectors Division
  • Industry: Automotive, Industrial Manufacturing Equipment, Material Handling, Semiconductor
  • Application: Industrial, Automotive, Packaging
  • Technology: Fluid & Gas Handling, Pneumatics
  • Product Type: Pneumatic Flow Control
  • Minimum Operating Pressure: 15 psi / 1 bar
  • Maximum Operating Pressure: 150 psi / 10.34 bar
  • Product Style: Female Pipe to Pipe or Tube to Pipe
  • Minimum Operating Temperature: 0° F / -17.8° C
  • Maximum Operating Temperature: +200° F / +93.3° C
  • Media: Air
  • Body Material: Brass
  • Adjustment Mechanism: Allen wrench adjustment screw
  • Valve Configuration: Meter Out
  • Specifications Met: UL94 V-0
  • Silicone Free: Yes
  • Region of Origin: United States of America

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s Brass Pneumatic Flow Controls offer precise adjustment, accuracy, and compactness that provides the solution for all applications. By allowing a higher maximum flow than standard regulators and precise adjustment, this range of pneumatic flow controls help you improve your productivity and performance with accuracy. These flow controls feature an Allen wrench adjustment mechanism to prevent accidental adjustment to the flow rate.

The all-brass construction meets the UL94 V-0 standard for flame resistance. With this rating, these flow controls are the ideal choice for robotic weld cells. All brass pneumatic flow controls are silicone free, making these suitable for sensitive applications, such as painting.

To meet the needs of the application, we offer our brass pneumatic flow controls with NPT & BSPP threads. Parker also offers a version with a push-to-connect end to make the connection from tubing to the port of a pneumatic actuator.

Use with the following types of tubing available form Parker’s Parflex Division:
•Polyethylene
•95FR
•95FR
•Polyurethance 95 Durometer Shore A
•Semi-rigid Nylon
•FEP Fluoropolymer

Markets:
•Factory/Process Automation

Features and Benefits:
•Higher maximum flow than standard regulators
•Optimal control of the cylinder rod speed
•100% leak-tested in production
•Date coding to guarantee quality and traceability
•Reduce compressed air and energy consumption
•Precise adjustment for accurate flow regulation
•UL94 V-0 flame resistance rated
•Silicone free

Applications:
•Robotic Welding
•End-of-arm-Tooling
•Factory Automation
•Automotive Assembly
•Packaging
Products Product Style Valve Configuration Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size
FC703-2 Pipe to Pipe Meter Out Female NPT Thread 1/8 inch Male NPT Thread 1/8 inch
FC703-2G Pipe to Pipe Meter Out Female BSPP Thread 1/8 inch Male BSPP Thread 1/8 inch
FC703-4 Pipe to Pipe Meter Out Female NPT Thread 1/4 inch Male NPT Thread 1/4 inch
FC703-4-2 Tube to Pipe Meter Out Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch
FC703-4-4 Tube to Pipe Meter Out Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch
FC703-4G Pipe to Pipe Meter Out Female BSPP Thread 1/4 inch Male BSPP Thread 1/4 inch
FC703-6 Pipe to Pipe Meter Out Female NPT Thread 3/8 inch Male NPT Thread 3/8 inch
FC703-6-4 Tube to Pipe Meter Out Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch
FC703-6-6 Tube to Pipe Meter Out Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch
FC703-6G Pipe to Pipe Meter Out Female BSPP Thread 3/8 inch Male BSPP Thread 3/8 inch
FC703-8 Pipe to Pipe Meter Out Female NPT Thread 1/2 inch Male NPT Thread 1/2 inch
FC703-8G Pipe to Pipe Meter Out Female BSPP Thread 1/2 inch Male BSPP Thread 1/2 inch

687PDC
687547