AR (AR200 / 320 /420) Series- Pressure Regulator with locking adustment knob. | Product Series

Filter by

    No filters selected

Body Size

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AR (AR200 / 320 /420) Series- Pressure Regulator with locking adustment knob.

AR (AR200 / 320 /420) Series- Pressure Regulator with locking adustment knob.

The AR series offers a wide variety of pressure ranges for most applications, and the pressure adjustment knob allows you to maintain custom pressure ranges without change.

Technical Specifications

  • Product Type: Pneumatic Regulator-Manual Adjustable
  • Pressure Control Range: 8 to 125 psig, 0.5 to 8.5 bar
  • Maximum Inlet Pressure Rating: 145 psig, 10 bar
  • Pressure Regulator Type: Relieving
  • Port Type: PT
  • Gauge Port Size: 1/8", 1/4"
  • Operating Temperature: 32 to 140 °F, 0 to 60 °C
  • Body Material: Aluminum
  • Seal Material: NBR
Safety Warning

Full Product Description

Automation Korea Division's AR Series offers various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental settting changes. The modular design of the AR series connects with Air Unit Combination (AU Series)

• Body Size: 1/4" (AR200) / 3/8" (AR320) / 1/2" (AR420)
• Port Size: 1/4", 3/8", 1/2"
• Gauge Port: 1/8", 1/4"
• Port Type: PT
• Maximum Inlet Pressure (psig): 145
• Maximum Inlet Pressure (bar): 10
• Body Material: Aluminum
• Seal Material: NBR

Related Documents

Literature and Reference Materials
AR Series
×
Products Body Size Port Size
AR200-8 AR Mini 1/4"
AR320-8 AR Compact 1/4"
AR320-10 AR Compact 3/8"
AR420-15 AR Standard 1/2"

687PDC
E04972