Aluminum Pumps - Series GPA | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps - Series GPA

Aluminum Pumps - Series GPA

Parker's Aluminum Pump GPA Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Technical Specifications

  • Pump Type: Gear
  • Body Material: Aluminum
  • Configuration: Single, Tandem, Multiple
  • Displacement: 8 to 19 cm3/rev, 0.49 to 1.16 inch3/rev
  • Operating Pressure: 250 bar, 3625 psi
  • Flow Rate: 30 L/min, 7.92 Gal/min
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Operating Speed: 2000 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 120 °C, 248 °F
  • Weight: 5.4 kg, 11.88 lb
  • Shaft Type: ISO
  • Mounting Option: ISO
  • Port Type: Consult Parker
  • Port Connection: BSPP
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Circuit Path: Open
  • Media: Hydraulic, Hydraulic Fluids
  • Minimum Kinematic Viscosity: 38 SUS
  • Maximum Kinematic Viscosity: 4664 SUS
  • Thru-Drive Capability: Yes
Safety Warning

Full Product Description

Parker Aluminum Pump GPA Series fixed displacement gear pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for Truck applications.

Markets:
• Construction Equipment
• Material Handling Equipment

Features & Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available
• Din 5462 , Flange and shaft

Applications:
• Aerial lift
• Tippers
• Small medium duty cranes
• Hydraulic power unit

Technical Specifications:
• Sizes from 8 to 19 cc
• Operating pressures up to 250 bar
• Speeds up to 2000 rpm

For detailed technical information on GPA pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Germany

Related Documents

×

687PDC
687925