Air-Oil Separators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air-Oil Separators

Air-Oil Separators

Air-oil separators, by Parker Aerospace, are custom designed to fit application requirements. Unique, proprietary software provides analysis to develop sizing for the flows and air-to-oil ratios in the application.

Technical Specifications

  • Maximum Operating Pressure: Up to 250 psi
  • Flow Rate: Up to 60 gallons per minute
  • Operating Temperature: -65 to 400 °F
  • Materials of Construction: Aluminum, stainless steel
  • Specifications Met: Fireproof FAA AC 20-135: 2000 degrees F for 15 minutes
Safety Warning

Full Product Description

Parker Aerospace air-oil separators use a cyclonic process to remove air from the main gas turbine engine oil returned to the reservoir so that clean (air-free) oil can be returned to the system for lubrication.

Used on commercial and business jets, military aircraft, and larger helicopters, air-oil separators use a spin chamber and centrifugal force to move oil to the outside and air to the center. This allows removal of air from the oil, which would otherwise degrade the performance of the turbine engine oil and reduce engine efficiency.

The fireproof aluminum air-oil separator is custom designed for the specific aircraft turbine engine lubrication system using proprietary software to determine unit size for the particular flow and oil.

The separator can be located in the oil reservoir. Alternatively, it can be located in a stand-alone, cartridge-style interface.

Parker Aerospace gas turbine fuel systems division has the capability to perform in-house testing, which reduces time and cost.

APPLICATIONS:
This technology is used on scavenged oil returned to the reservoir or gearbox on aircraft such as commercial and business jets, military aircraft, and larger helicopters.

FEATURES AND ATTRIBUTES:
• Increases performance of oil to preserve optimal engine operation
• Materials provide light weight and durability
• Fireproof in accordance with FAA AC 20-135
• Proprietary design analysis software
• In-house testing

OPTIONAL FEATURES:
• Can be located in the oil reservoir or stand-alone, cartridge-style interface

Related Documents

×
Products
AIROILSEP

687PDC
687469