AC Variable Frequency Drives, HP Rated - AC30 Series [Control Modules] | Product Series

Filter by

    No filters selected

Product Type

Keypad/User Interface Option

Coating Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Variable Frequency Drives, HP Rated - AC30 Series [Control Modules]

AC Variable Frequency Drives, HP Rated - AC30 Series [Control Modules]

This series is no longer offered in modular format. Please see the “AC Variable Frequency Drives, HP Rated - AC30 Series [Complete Drive Package]” for a complete drive assembled by Parker and shipped as a single unit.

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology, Multi-Axis Technology
  • Product Series: AC30
  • Input Voltage: n/a
  • Output Power: n/a
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Induction, Spindle, Permanent Magnet AC (PMAC)
  • Modes of Control: V/Hz, Sensorless Vector, Speed Control of Permanent Magnet Motor, Closed Loop Vector, Active Front End
  • Communication Interface: n/a (communication, feedback and I/O modules - available separately)
  • Operating Temperature: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: n/a
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance, Overvoltage Category III, Pollution Degree II, Pollution Degree III, DNV Marine Certification (0.75 to 75kW)
Safety Warning

Full Product Description

The AC30 variable speed drive range has been designed to provide users with exceptional levels of control, from simple open-loop pumps and fans through to closed-loop process line applications. Its flexible and highly modular construction enables a wide range of communications and I/O modules to be easily added as required. The AC30 has been designed with simplicity in mind, but this doesn't compromise its functionality. Integrated macros for a range of applications and PLC functionality enable more capable users to create sophisticated control that would previously have required a separate PLC. Designed for operation in environment class 3C3 and 3C4 for Hydrogen Sulphide (H2S) as standard (tested at 25 ppm for 1200 hours), temperatures up to 50 °C with optional integrated EMC filter to C2 1st environment and DC link choke to reduce line harmonics. AC30 also complies with RoHS substance restrictions in accordance with EC Directive 2011/65/EU.

Markets:
• Wire and Cable
• Pulp and Paper
• Machine Tools
• Power Generation
• Metal Forming
• Oil and Gas
• Plastic and Rubber
• Waste and Water Treatment

Features and Benefits:
- Flexibility
     • Open-loop or optional closed-loop operation with pulse encoder feedback module
     • Suitable for operation with AC induction and Permanent Magnet AC (PMAC) servo motors
     • Ethernet TCP/IP as standard
     • I/O expansion options
     • Support for popular industrial fieldbuses
     • Chassis or through-panel mount as standard

- Simplicity
     • Multi-language graphical keypad
     • Quick start wizards
     • Terminal covers removeable with drive in-situ

- Reliability
     • Conformally coated for harsh environment protection as standard
     • Spring clamp control terminal connections
     • Isolated power stack cooling with removable fan

Applications:
• Pumps and Fans
• Conveyors
• Mixers and Agitators
• Extruders
• Winders
• Process Lines
• Spindles and Lathes
• Converting Applications

Parker provides easy to use software tools for all levels of experience; enabling users to address any application. Simple applications can be setup in seconds and more complex applications can be configured in the simplest and most logical way. Programming can be via the keypad, Parker Drive QuickTool software or DSE Lite. The AC30 provides users with access to a large library of application macros and worked examples. While users are free to develop their own applications, they can also save time and development cost by accessing and customizing examples of completed solutions.

Related Documents

Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
Literature and Reference Materials
AC30 AC Drives - Catalog/Specifications/Dimensions--HA473413
3D CAD (STP) : AC30 Graphical Keypad GKP 7001
3D CAD (STP) : AC30-D Control Card
3D CAD (STP) : AC30-P Control Card
3D CAD (STP) : AC30-V Control Card
App Note: Comms Control Word
App Note: Firmware Compatibility
App Note: Modbus TCP Master Library
App Note: Peer to Peer Phase Locking mode
App Note: Phase Locking Setup with Encoder Following
App Note: Phase Locking Setup with Peer to Peer (FW2.16)
App Note: Phase Locking Setup with Peer to Peer (FW2.17 onwards)
App Note: Position Feedback Alignment for PMAC motors (FW2.13)
App Note: Profibus Acyclic Parameter Write
App Note: Pseudo PMAC Control Setup
App Note: Sender Receiver Library
App Note: Simple 690Like Registration Application
App Note: User Web Pages
Case Study: Air Handling System Achieves 95% Energy Reduction
Cost Effective Common DC Bus Solutions Using AC30 Series VFD
DSE Peer to Peer Support for Parker Drives
EPLAN Macros - AC30 Variable Speed Drives
HA471486U001 : DSELite Config Tool - Software Manual
HA503540 : 7004-05-00 Resolver Option Module for AC30
Main Manual: AC30 Product Manual Frames (D-J) (HA503711U001)
Main Manual: AC30 Product Manual Frames (K-N) (HA503711U002)
Main Manual: AC30 series Software Manual (HA503711U003)
Main Manual: Quick Start Guide (HA501717) English, Deutsch, Español, Français, Italiano, Polski, Svenska
Main Manual: Software Reference - Help System (HA503711U003)
Product Manual AC30 LINKnet--HA474739U001
AC30 Variable Speed Drive Catalog--HA473413
×
Products Product Type Keypad/User Interface Option Coating Option
30V-2S-0000_AC30_EMN AC30V Standard Control Module Graphical Keypad Standard 3C3
30V-1S-0000_AC30_EMN AC30V Standard Control Module Blanking Cover Standard 3C3
30P-2S-0000_AC30_EMN AC30P Advanced Control Module Graphical Keypad Standard 3C3
30P-1S-0000_AC30_EMN AC30P Advanced Control Module Blanking Cover Standard 3C3
30D-2S-0000_AC30_EMN AC30D Advanced Control Module (with dual encoder system capability) Graphical Keypad Standard 3C3
30D-1S-0000_AC30_EMN AC30D Advanced Control Module (with dual encoder system capability) Blanking Cover Standard 3C3

687PDC
936514