Constant Mesh (Non-Shiftable) 10-Bolt Power Take-Off (PTO) - 899 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Constant Mesh (Non-Shiftable) 10-Bolt Power Take-Off (PTO) - 899 Series

Constant Mesh (Non-Shiftable) 10-Bolt Power Take-Off (PTO) - 899 Series

Chelsea 899 Series was designed to fit the Allison 4700 Series transmissions. This design moves the PTO/Pump mounting flange to the rear of the transmission for better pump clearance. All 899s have Wet Spline outputs for longer pump spline life.

Technical Specifications

  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Mounting Type: 10-Bolt
  • Outlet Flange Type: SAE C
  • Output Power: 56+ HP, 51+ kW
  • Output Shaft Type: SAE C (1-1/4" - 14T) Pump Spline
  • Shift Type: Constant Mesh
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Weight: 86 lb, 39 kg
  • Lubricant: W = Wet Spline
Safety Warning

Full Product Description

Chelsea 899 Series Power Take-Off (PTO) is a constant mesh (non-shiftable) PTO for the Allison 4700 transmissions that provides better clearance with the highest torque rating in the industry – up to 670 lbs-ft. It fits neatly between the transmission and the frame rail of the truck and locates the pump output to the rear of the transmission for adequate space. It mounts like a standard side mounted PTO but includes an additional bracket at the rear of the transmission for support. The 897 Series is a single unit, not a PTO with an extension. The main shaft is one-piece shaft eliminating the input splines between the PTO and the output extension. The pump interface is located at the rear of the transmission to allow the housing and gear section to tuck in tightly to the transmission for improved clearance. The output utilizes Wet Spline Technology which extends PTO and pump shaft life in demanding conditions. The 899 Series can be ordered for transmissions with or without a cooler or retarder or both. It is a perfect PTO for aerial trucks, fire & rescue trucks, snow & ice, or anywhere pump space and high torque is required.

Markets:
• Aerial
• Defense
• On-Highway
• Other Mobile

Features/Benefits:
• Extended shaft to improve pump clearance
• Continuous-Duty Torque Rating up to 670 ft-lbs
• Wet-Spline Option to extend PTO/Pump shaft life
• Two Year Warranty

Applications:
• Fire & Rescue Trucks
• Pumper Cleaner
• Truck Cranes
• Refuse Trucks

Related Documents

×

687PDC
234075