598G/599G DC Drive External Stack Controller | Product Series

Filter by

    No filters selected

Drive Type

Feedback Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
598G/599G DC Drive External Stack Controller

598G/599G DC Drive External Stack Controller OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC598G
  • Input Voltage: 3*220 to 500 VAC
  • Continuous Output Current Rating: up to 1440 A (supplied by external thyristor power stock)
  • Output Power: -
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer, Encoder
  • Modes of Control: Regenerative, Non-Regenerative
  • Communication Interface: n/a
  • Operating Temperature: 0 to 55 °C, 32 to 131 °F
  • Operating Altitude: n/a
  • Overload Rating: n/a
  • Specifications Met: -
Safety Warning

Full Product Description

External Stack Controller-598G/599G could build up to 1440A External DC Drive in one frame size. The equipment described is intended for an industrial (non-consumer) user, for the control of an external thyristor controlled bridge. The design assumes that a 2-phase field semi-controlled Rectifier Bridge and a fully controlled 3-phase Six Pulse Converter exists, which is complete with Thyristor Suppression, Current Feedback, Temperature Monitoring and suitable fusing.

The External Stack Controller Module provides:
• Thyristor Firing Signals and Pulse Transformers
• Field Power Thyristor Firing Signals and Pulse Transformers
• ACCT Feedback Rectification and Scaling
• Field CT Feedback Rectification and Scaling
• Armature Voltage Feedback Interface
• Field Voltage Feedback Interface
• Mains Present Monitoring
• Heatsink Over-temperature Input
• All Standard 590C I/O Terminations

Related Documents

Compliance, Certifications & Safety
598P-599P EU declaration of conformity
Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×
Products Drive Type Feedback Technology
598G/1440/5/3/0/0/0/00 Four Quadrant / Regenerative Armature Voltage
598G/1440/5/3/0/1/0/00   Four Quadrant / Regenerative DC Tacho
598G/1440/5/3/0/3/0/00 Four Quadrant / Regenerative Wire-Ended Encoder
599G/1440/5/3/0/0/0/00 Two Quadrant / Non-Regenerative Armature Voltage
599G/1440/5/3/0/1/0/00 Two Quadrant / Non-Regenerative DC Tacho
599G/1440/5/3/0/3/0/00 Two Quadrant / Non-Regenerative Wire-Ended Encoder

687PDC
K38849